Application | Hinged Cover Solid Wall Wiring Duct provides wire management in general purpose applications where it is beneficial to retain cover during wire changes |
Product Type | Base Wiring Duct |
Color | White |
Cover Part Number | HC2WH6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant; cURus Recognized; CE Compliant; CSA Approved |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | No Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Hinged Cover Solid Wall Wiring Duct |
Wiring Duct Type | HS |
Overall Height (In.) | 1.98 |
Overall Height (mm) | 50.3 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Sub Brand | Panduct® |
Part Features | Hinged cover design with Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics |
UPC | 07498346254 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1319 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 2.6371 |
Part Drawings | Fiberrunner 2X2 Hinged Channel - 38258-24 | English | |
Part Drawings | Wiring Duct - Type H & HS Duct Part Drawing 38258-04 | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |