Solid hinged duct, 2 W x 3 H, 6' length, PVC, light gray, no mounting holes.
Application | Hinged Cover Solid Wall Wiring Duct provides wire management in general purpose applications where it is beneficial to retain cover during wire changes |
Product Type | Base Wiring Duct |
Color | Light Gray |
Cover Part Number | HC2LG6 |
Flammability Rating | UL94 V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | No Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Solid Wall Wiring Duct |
Wiring Duct Type | HS |
Overall Height (In.) | 3.06 |
Overall Height (mm) | 77.7 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Sub Brand | Panduct® |
Part Features | Hinged cover design with Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics |
UPC | 07498346247 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1967 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 1.9665 |
Part Drawings | Wiring Duct - Type H & HS Duct Part Drawing 38258-04 | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |