Application | Hinged Cover Solid Wall Wiring Duct provides wire management in general purpose applications where it is beneficial to retain cover during wire changes |
Product Type | Base Wiring Duct |
Color | Black |
Cover Part Number | HC3BL6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant; cURus Recognized; CE Compliant; CSA Approved |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | No Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Hinged Cover Solid Wall Wiring Duct |
Wiring Duct Type | HS |
Overall Height (In.) | 3.06 |
Overall Height (mm) | 77.7 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 3.25 |
Overall Width (mm) | 82.6 |
Sub Brand | Panduct® |
Part Features | Hinged cover design with Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics |
UPC | 07498302284 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2967 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.9667 |
Part Drawings | Wiring Duct - Type HS Solid Duct with Cover 3 X 3 Part Drawing 36897-1073 | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |