Solid hinged duct, 3 W x 4 H, 6' length, PVC, black, no mounting holes.
Application | Hinged Cover, Solid Wall Wiring Duct |
Product Type | Hinged Duct Cover |
Sub Brand | Panduct® |
Color | Black |
Material | PVC |
Standards Met | UL Recognised; Flammability Ratings: UL94 V-0; CSA Certified; CE Compliant; RoHS Compliant |
Overall Height (In.) | 4.1 |
Overall Height (mm) | 104.1 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 3.25 |
Overall Width (mm) | 82.6 |
Mount Method | No Mounting Holes |
Part Features | Hinged cover design with Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics |
UPC | 07498312822 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.3523 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 3.5227 |
Part Drawings | Hinged Cover Solid Wall Raceway HS3X4 part dwg | English | |
Technical References | Chemical Resistance Information | English |