globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Solid hinged duct, 4 W x 4 H, 6' length, PVC, white, no mounting holes.

Specifications

Application Hinged Cover Solid Wall Wiring Duct provides wire management in general purpose applications where it is beneficial to retain cover during wire changes
Product Type Base Wiring Duct
Color White
Cover Part Number HC4WH6
Flammability Rating UL94V-0
Includes Base Only
Standards Met RoHS Compliant; cURus Recognized; CE Compliant; CSA Approved
Material PVC
Mount Method No Mounting Holes
Measurement System Imperial
Wiring Duct Style Hinged Cover Solid Wall Wiring Duct
Wiring Duct Type HS
Overall Height (In.) 4.1
Overall Height (mm) 104.1
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 4.25
Overall Width (mm) 108
Sub Brand Panduct®
Part Features Hinged cover design with Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics

Packaging Detail

UPC 07498346259
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.5195
Std. Ctn. Qty. 60
Std. Ctn. Volume (cf) 5.1953

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}