The MC100X100IG2 Panduct Lead-Free PVC Narrow Slot Wiring Duct is 99.6 mm x 97.8 mm (3.92" x 3.85"). It features a narrow slot/finger design that closely matches the spacing of high-density components. Upper and lower scorelines allow for easy finger/sidewall section removal. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Mounting holes provided. Lead-free PVC. Cover included. Color - International Gray. 10 Meters (5 sticks each) - Base & Cover per package.
Product Type | Wiring Duct Base with Cover |
Color | International Gray |
Cover Part Number | C100IG2 (included) |
Flammability Rating | UL94 V-0 |
Includes | Cover |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | DIN Standard Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Narrow Slot Wiring Duct |
Wiring Duct Type | MC |
Overall Height (In.) | 3.85 |
Overall Height (mm) | 97.8 |
Overall Length (ft.) | 6.6 |
Overall Length (m) | 2 |
Overall Width (In.) | 3.92 |
Overall Width (mm) | 99.6 |
Slot Width (In.) | 0.2 |
Slot Width (mm) | 5 |
Sub Brand | Panduct® |
Part Features | Metric PVC narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Base and Cover Packaged together. |
UPC | 07498374286 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.5730 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.8650 |
Part Drawings | Part Drawing - DXF - 36897-704_R3(G2x1_5)-1 | English | |
Part Drawings | Part Drawing - DWG - 36897-820_R3(MC100x100) | English | |
Part Drawings | Part Drawing - DXF - 36897-704-R3(G2x1-5)-1-200 | English | |
Part Drawings | Part Drawing - DWG - 36897-820-R3(MC100x100)-200 | English | |
Part Drawings | Wiring Duct Type "MC" Metric Part Drawing 35540-09 | English | |
Cross References | Wiring Duct Available Colors and Sizes | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |