MC50X50IG2

Type MC Metric Narrow Slot Wiring Duct

Panduct® type MC metric narrow slot wiring duct, 50mm W x 50mm H x 2M length, PVC, international gray.

Specifications

Material

Lead-Free PVC

Color

International Gray

Overall Length (ft.)

6.6

Overall Length (m)

2

Overall Width (In.)

1.95

Overall Width (mm)

49.5

Overall Height (In.)

1.88

Mount Method

DIN Standard Mounting Holes

Cover Part Number

C50IG2 (included)

Type

Base and Cover

Nominal Duct Size WXH inches (mm)

50 x 50

Length (ft.)

6.60

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Diameter (In.)

14

Flammability Rating

UL94V-0

Part Features

Metric PVC narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Base and Cover Packaged together.

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498374300

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.1434

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

1.4339

Resources

Selection Guides

Wiring Duct Product Selection Guide

US English

Cross References

Wiring Duct Available Colors and Sizes

US English

Part Drawings

Metric Narrow Slot Duct - MC50X50 part dwg

US English

Catalog Cut Sheets

MC25X25IG2 Metric Wiring Duct

US English

Part Drawings

Type MC 50x50 Metric Wiring Duct

US English

Part Drawings

Type MC 50x50 Metric Wiring Duct

US English

Part Drawings

Type MC 50x50 Metric Wiring Duct

US English

Part Drawings

Type MC 50x50 Metric Wiring Duct

US English

Technical References

Chemical Resistance Information

US English

Related Products