globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The MC62X62WH2 Panduct Lead-Free PVC Narrow Slot Wiring Duct is 62.0 mm x 59.7 mm (2.44" x 2.35"). It features a narrow slot/finger design that closely matches the spacing of high-density components. Upper and lower scorelines allow for easy finger/sidewall section removal. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Mounting holes provided. Lead-free PVC. Cover included. Color - White. 10 Meters (5 sticks each) - Bases & Covers per package.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Wiring Duct Base with Cover
Color White
Cover Part Number C62WH2 (included)
Flammability Rating UL94 V-0
Includes Base and Cover
Standards Met RoHS Compliant, UL Recognized, CE Compliant
Material PVC
Material Properties Lead-Free
Measurement System Metric
Wiring Duct Style Narrow Slot Wiring Duct
Wiring Duct Type MC
Overall Height (In.) 2.35
Overall Height (mm) 59.7
Overall Length (ft.) 6.6
Overall Length (m) 2
Overall Width (In.) 2.44
Overall Width (mm) 62
Slot Width (In.) 0.2
Slot Width (mm) 5
Sub Brand Panduct®
Part Features Metric PVC narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Base and Cover Packaged together.

Packaging Detail

UPC 07498375255
Std. Pkg. Qty. 2
Std. Pkg. Volume (cf) 0.1951
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 1.9510

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}