The NC25LG2 Halogen-Free Wiring Duct Cover features a non-slip liner to prevent cover slide. Designed with the user in mind, the cover is easy to install and remove. A special-purpose material is for use in halogen-free or high-temperature applications. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 95°C (203°F). Halogen-Free, Polyphenylene Oxide (PPO) 0.35" x 1.25" (8.9 mm x 31.8 mm) and 6.6' (2 m) long. Color Light Gray. 10 pieces per package.
Application | Cover for Wiring Duct |
Note | Duct and cover packaged together in 2 meter lengths |
Product Type | Flushed Duct Cover |
Sub Brand | Panduct® |
Color | Light Gray |
For Use With | Type NNC Halogen-Free Metric Wiring Duct |
Material | PPO |
Material Properties | Halogen-Free |
Standards Met | UL Recognized; Flammability Ratings: UL94 V-0; CE Compliant; CSA Certified; RoHS Compliant; Halogen Free verified with IEC 60754-2; Conforms to NFPA 79-2015 section 13.3.1; meets a Hazard Level Classification of HL1 per European Standard EN45545-2 for R23 (exterior) |
Compatible Duct Width (In.) | 0.98 |
Compatible Duct Width (mm) | 25 |
Overall Height (In.) | 0.35 |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Overall Width (In.) | 0.97 |
Overall Width (mm) | 24.6 |
Mount Method | Snap-On |
Wiring Duct Style | Flush Cover |
Part Features | Halogen-Free Cover with non-slip liner to prevent cover slide. Designed for easy install and removal. |
UPC | 07498365215 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0162 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1616 |
Product Bulletins | Type NNC -- Halogen-Free Metric Wiring Duct - WDCB27--WW-ENG | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct (Part 1) Video | English | |
Part Drawings | NE and NS Cover customer Drawing | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |