globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Type NC halogen-free wiring duct cover, 37mm W x 2M length, halogen-free, white.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application Cover for Wiring Duct
Product Type Type NC Halogen-Free Wiring Duct Cover
Sub Brand Panduct®
Color White
Material PPO
Material Properties Halogen-Free
Standards Met UL Recognised; Flammability Ratings: UL94 V-0; CE Compliant; CSA Certified; RoHS Compliant
Compatible Duct Width (In.) 1.45
Compatible Duct Width (mm) 37
Overall Length (ft.) 6.56
Overall Length (m) 2
Overall Width (In.) 1.46
Overall Width (mm) 37.1
Part Features Halogen-Free Cover with non-slip liner to prevent cover slide. Designed for easy install and removal.

Packaging Detail

UPC 07498365151
Std. Pkg. Qty. 2
Std. Pkg. Volume (cf) 0.0231
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.2315

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}