globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Type NC halogen-free wiring duct cover, 3 W x 6' length, halogen-free, white.

Specifications

Application Cover for Wiring Duct
Product Type Flushed Duct Cover
Sub Brand Panduct®
Color White
For Use With NE Wiring Duct
Material PPO
Material Properties Halogen-Free
Standards Met UL Recognized; Flammability Ratings: UL94 V-0; CE Compliant; RoHS Compliant
Compatible Duct Width (In.) 3
Compatible Duct Width (mm) 76.2
Overall Height (In.) 0.37
Overall Height (mm) 9.4
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 3.25
Overall Width (mm) 82.6
Mount Method Snap-On
Part Features Halogen-Free Cover with non-slip liner to prevent cover slide. Designed for easy install and removal.

Packaging Detail

UPC 07498323155
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.0399
Std. Ctn. Qty. 120
Std. Ctn. Volume (cf) 0.7984

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}