Type NC halogen-free wiring duct cover, 4 W x 6' length, halogen-free, white.
Application | Cover for Wiring Duct |
Product Type | Flushed Duct Cover |
Sub Brand | Panduct® |
Color | White |
For Use With | NE Wiring Duct |
Material | PPO |
Material Properties | Halogen-Free |
Standards Met | UL Recognized; Flammability Ratings: UL94 V-0; CE Compliant; RoHS Compliant |
Compatible Duct Width (In.) | 4 |
Compatible Duct Width (mm) | 101.6 |
Overall Height (In.) | 0.37 |
Overall Height (mm) | 9.4 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Mount Method | Snap-On |
Part Features | Halogen-Free Cover with non-slip liner to prevent cover slide. Designed for easy install and removal. |
UPC | 07498323157 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0505 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 1.0101 |
Part Drawings | NE and NS Cover customer Drawing | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |