NC.5WH6

Type NC Halogen-Free Wiring Duct Cover

Type NC halogen-free wiring duct cover, .5 W x 6' length, halogen-free, white.

Specifications

Material

Halogen-Free PPO

Color

White

Compatible Duct Width (In.)

0.5

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

0.69

Overall Width (mm)

16

Type

Cover

Length (ft.)

6.00

Cover Width (In.)

0.69

Cover Width (mm)

17.5

CE Compliant

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

203°F (95°C)

Flammability Rating

UL94V-0

Overall Height (In.)

0.19

Part Features

Halogen-Free Cover with non-slip liner to prevent cover slide. Designed for easy install and removal.

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498323143

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0104

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.2070

Resources

Part Drawings

NE and NS Cover customer Drawing

US English

Technical References

Chemical Resistance Information

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products