NE1.5X3WH6

Type NE Halogen-Free Wiring Duct

Panduct® type NE halogen-free wiring duct, 1.5 W x 3 H, 6' length, halogen-free, white.

Specifications

Material

Halogen-Free PPO

Color

White

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.64

Overall Width (mm)

41.7

Overall Height (In.)

3.06

Mount Method

Standard Mounting Holes

Cover Part Number

NC1.5WH6

CSA Certified

Yes

Type

Base

Nominal Duct Size W x H (In.)

1.50 x 3.00

Length (ft.)

6.00

CE Compliant

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

203°F (95°C)

Flammability Rating

UL94V-0

Part Features

Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases.

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498321474

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1572

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

3.1438

Resources

Technical References

Chemical Resistance Information

US English

Technical References

Safe and Acceptable Lubricants Chart

US English

Part Drawings

Type NE 1.5x3 Halogen Free Wiring Duct

US English

Catalog Cut Sheets

NE.5X.5WH6 Halogen Free Wiring Duct

US English

Compliances

NE Halogen Free Wiring Duct Material Comparison

US English

Part Drawings

Type NE 1.5x3 Halogen Free Wiring Duct

US English

Part Drawings

Type NE 1.5x3 Halogen Free Wiring Duct

US English

Part Drawings

Type NE 1.5x3 Halogen Free Wiring Duct

US English

Part Drawings

Halogen-Free Duct

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products