globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The NE3X5WH6 Halogen-Free Wide Slot Wiring Duct design provides greater rigidity and allows for a wide range of wire/bundle sizes. Upper and lower scorelines for easy finger/sidewall section removal. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 95°C (203°F). Halogen-Free, Polyphenylene Oxide (PPO). Mounting holes provided. 5.06" x 3.14" (128.5 mm x 79.8 mm) and 6' (1.83 m) long. Cover sold separately. Color White. 6 pieces per package.

Specifications

Application Wide slot/finger design provides greater sidewall rigidity and can be used in a wide range of flame retardant applications
Product Type Base Wiring Duct
Color White
Cover Part Number NC3WH6
Flammability Rating UL94V-0
Includes Base Only
Standards Met RoHS Compliant, UL Recognized, CE Compliant; CSA Approved; EN 45545-2 HL1
Material PPO
Material Properties Halogen-Free
Mount Method DIN Standard Mounting Holes
Measurement System Metric
Wiring Duct Style Wide Slot Wiring Duct
Overall Height (In.) 5.06
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 3.14
Overall Width (mm) 79.8
Slot Width (In.) 0.38
Slot Width (mm) 9.4
Sub Brand Panduct®
Part Features Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases.

Packaging Detail

UPC 07498321508
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.4334
Std. Ctn. Qty. 60
Std. Ctn. Volume (cf) 4.3344

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}