NE4X2WH6-A

Type NE Halogen-Free Wiring Duct

Panduct® type NE halogen-free wiring duct, 4 W x 2 H, 6' length, halogen-free, adhesive, white.

Specifications

Material

Halogen-Free PPO

Color

White

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

4.14

Overall Width (mm)

105.2

Overall Height (In.)

2.06

Mount Method

Standard Mounting Holes with Adhesive

Cover Part Number

NC4WH6

CSA Certified

Yes

Type

Base

Nominal Duct Size W x H (In.)

4.00 x 2.00

Length (ft.)

6.00

CE Compliant

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

203°F (95°C)

Note

Adhesive tape is not meant for permanent mounting of wiring duct. One mounting hole on each end will be exposed for permanent mounting with fasteners. For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation

Part Features

Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases.

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498321446

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.2736

Std. Ctn. Qty.

60

Std. Ctn. Volume (cf)

2.7363

Resources

Part Drawings

Type NE 4x2 Halogen Free Wiring Duct with Adhesive

US English

Part Drawings

Type NE 4x2 Halogen Free Wiring Duct with Adhesive

US English

Part Drawings

Type NE 4x2 Halogen Free Wiring Duct with Adhesive

US English

Part Drawings

Type NE 4x2 Halogen Free Wiring Duct with Adhesive

US English

Certifications

Safe Lubricants Chart

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Technical References

N-WDChemResis--ENG

US English

Related Products