The NE4X3WH6 Halogen-Free Wide Slot Wiring Duct design provides greater rigidity and allows for a wide range of wire/bundle sizes. Upper and lower scorelines for easy finger/sidewall section removal. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 95°C (203°F). Halogen-Free, Polyphenylene Oxide (PPO). Mounting holes provided. 3.06" x 4.14" (77.7 mm x 105.2 mm) and 6' (1.83 m) long. Cover sold separately. Color White. 6 pieces per package.
Application | Wide slot/finger design provides greater sidewall rigidity and can be used in a wide range of flame retardant applications |
Product Type | Base Wiring Duct |
Color | White |
Cover Part Number | NC4WH6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant; CSA Approved; EN 45545-2 HL1 |
Material | PPO |
Material Properties | Halogen-Free |
Mount Method | DIN Standard Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Wide Slot Wiring Duct |
Overall Height (In.) | 3.06 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.14 |
Overall Width (mm) | 105.2 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | Panduct® |
Part Features | Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases. |
UPC | 07498321514 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.4178 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 4.1784 |
Data Sheets | Panduit® Technical Data Sheet | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct (Part 1) Video | English | |
Part Drawings | Part Drawing - DWG - NE4x3_36897-957_R3 | English | |
Part Drawings | Part Drawing - DXF - NE4x3_36897-957_R3 | English | |
Part Drawings | Part Drawing - DWG - NE4x3-36897-957-R3-200 | English | |
Part Drawings | Part Drawing - DXF - NE4x3-36897-957-R3-200 | English | |
Part Drawings | Wiring Duct - Type Ne With Cover 4 X 3 Part Drawing 36897-957 | English | |
Part Drawings | Wiring Duct Specifications Types "NS" , "NE" - 34175-08 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English | |
Technical References | Safe and Acceptable Lubricants Chart | English |