NE.5X1WH6

Type NE Halogen-Free Wiring Duct

Panduct® type NE halogen-free wiring duct, .5 W x 1 H, 6' length, halogen-free, white.

Specifications

CSA Certified

Yes

Material

Halogen-Free PPO

Color

White

Type

Base

Nominal Duct Size W x H (In.)

0.50 x 1.00

Height (In.)

1.06

Width (In.)

0.63

Length (ft.)

6.00

Width (mm)

16.0

Length (m)

1.8

Cover Part Number

NC.5WH6

CE Compliant

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

203°F (95°C)

Flammability Rating

UL94V-0

Mounting Method

Standard Mounting Holes

Part Features

Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases.

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498321458

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0264

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.5272

Resources

Certifications

Safe Lubricants Chart

US English

Part Drawings

Type NE .5x1 Halogen Free Wiring Duct

US English

Part Drawings

Type NE .5x1 Halogen Free Wiring Duct

US English

Catalog Cut Sheets

NE.5X.5WH6 Halogen Free Wiring Duct

US English

Part Drawings

Type NE .5x1 Halogen Free Wiring Duct

US English

Part Drawings

Type NE .5x1 Halogen Free Wiring Duct

US English

Technical References

N-WDChemResis--ENG

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products