Panduct® type NE halogen-free wiring duct, .5 W x .5 H, 6' length, halogen-free, white.
Product Type | Base Wiring Duct |
Color | White |
Cover Part Number | NC.5WH6 |
Flammability Rating | UL94 V-0 |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PPO |
Material Properties | Halogen-Free |
Mount Method | Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Wiring Duct |
Overall Height (In.) | 0.56 |
Overall Height (mm) | 14.2 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 16 |
Slot Width (In.) | 0.37 |
Slot Width (mm) | 9.4 |
Sub Brand | Panduct® |
Part Features | Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases. |
UPC | 07498321450 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0298 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.5955 |
Data Sheets | Panduit® Technical Data Sheet | English | |
Part Drawings | Part Drawing - DWG - NE-5x-5_36897-935_R3 | English | |
Part Drawings | Part Drawing - DXF - NE-5x-5_36897-935_R3 | English | |
Part Drawings | Part Drawing - DWG - NE-5x-5-36897-935-R3-200 | English | |
Part Drawings | Part Drawing - DXF - NE-5x-5-36897-935-R3-200 | English | |
Part Drawings | Wiring Duct Specifications Types "NS" , "NE" - 34175-08 | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English | |
Technical References | Safe and Acceptable Lubricants Chart | English |