NNC37X37WH2

Type NNC Wide Slot Halogen-Free Wiring Duct

Panduct® type NNC halogen-free metric wiring duct, 37mm W x 37mm H x 2M length, halogen-free, white.

Specifications

Material

Halogen-Free PPO

Color

White

Overall Length (ft.)

6.6

Overall Length (m)

2

Overall Width (In.)

1.46

Overall Width (mm)

37.1

Overall Height (In.)

1.41

Mount Method

DIN Standard Mounting Holes

Cover Part Number

NC37WH2 (included)

Type

Base and Cover

Nominal Duct Size WXH inches (mm)

37 x 37

Length (ft.)

6.60

Cover Width (mm)

37.1

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

203°F (95°C)

Diameter (In.)

14

Flammability Rating

UL94V-0

Part Features

Metric Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases. Base and Cover Packaged together.

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498344277

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.1158

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

1.1581

Resources

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

Type NNC 37x37 Halogen Free Metric Wiring Duct

US English

Part Drawings

Type NNC 37x37 Halogen Free Metric Wiring Duct

US English

Part Drawings

Slotted Wall Halogen-Free Duct

US English

Product Bulletins

Type NNC -- Halogen-Free Metric Wiring Duct - WDCB27--WW-ENG

US English

Part Drawings

Type NNC 37x37 Halogen Free Metric Wiring Duct

US English

Part Drawings

Type NNC 37x37 Halogen Free Metric Wiring Duct

US English

Technical References

Safe and Acceptable Lubricants Chart

US English

Technical References

Chemical Resistance Information

US English

Related Products