Panduct® type NNC halogen-free metric wiring duct, 75mm W x 75mm H x 2M length, halogen-free, light gray.
Application | NNC Wiring Duct is Used to Route, Protect, and Manage Wires near Sensitive Electronic Equipment and in Environments where Heat Resistance or Public Safety is a Concern |
Product Type | Wiring Duct Base with Cover |
Color | Light Gray |
Cover Part Number | NC75WH2 (included) |
Flammability Rating | UL94 V-0 |
Includes | Base and Cover |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PPO |
Material Properties | Halogen-Free |
Mount Method | DIN Standard Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Wide Slot Wiring |
Wiring Duct Type | NNC |
Overall Height (In.) | 2.85 |
Overall Height (mm) | 72.4 |
Overall Length (ft.) | 6.6 |
Overall Length (m) | 2 |
Overall Width (In.) | 2.97 |
Overall Width (mm) | 75.4 |
Slot Width (In.) | 0.39 |
Slot Width (mm) | 10 |
Sub Brand | Panduct® |
Part Features | Metric Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases. Base and Cover Packaged together. |
UPC | 07498398541 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.3537 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.7685 |
Product Bulletins | Type NNC -- Halogen-Free Metric Wiring Duct - WDCB27--WW-ENG | English | |
Part Drawings | Slotted Wall Halogen-Free Duct | English | |
Part Drawings | Part Drawing - DWG - NNC_Duct(38539-04) | English | |
Part Drawings | Part Drawing - DXF - NNC_Duct(38539-04) | English | |
Part Drawings | Wiring Duct and Cover Type "NNC" Metric | English | |
3D CAD Models | NNC75X75xx2 3D STP File | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English | |
Technical References | Safe and Acceptable Lubricants Chart | English |