The NNC75X75WH2 Halogen-Free Wide Slot Wiring Duct is used to route, protect, and manage wires near sensitive electronic equipment and in environments where heat resistance or public safety is a concern. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 95°C (203°F). Halogen-Free, Polyphenylene Oxide (PPO). Mounting holes provided. 2.85" x 2.97" (72.4 mm x 75.4 mm) and 6.6' (2 m) long. Cover included. Color White. 5 pieces per package.
Application | NNC Wiring Duct is Used to Route, Protect, and Manage Wires near Sensitive Electronic Equipment and in Environments where Heat Resistance or Public Safety is a Concern |
Product Type | Wiring Duct Base with Cover |
Color | White |
Cover Part Number | NC75WH2 (included) |
Flammability Rating | UL94V-0 |
Includes | Base and Cover |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant; CSA Approved; EN 45545-2 HL1 |
Material | PPO |
Material Properties | Halogen-Free |
Mount Method | DIN Standard Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Wide Slot Wiring Duct |
Wiring Duct Type | NNC |
Overall Height (In.) | 2.85 |
Overall Length (ft.) | 6.5 |
Overall Length (m) | 2 |
Overall Width (In.) | 2.97 |
Overall Width (mm) | 75.4 |
Slot Width (In.) | 0.39 |
Slot Width (mm) | 10 |
Sub Brand | Panduct® |
Part Features | Metric Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases. Base and Cover Packaged together. |
UPC | 07498344283 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.3537 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.7685 |
Product Bulletins | Type NNC -- Halogen-Free Metric Wiring Duct - WDCB27--WW-ENG | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct (Part 1) Video | English | |
Part Drawings | Slotted Wall Halogen-Free Duct | English | |
Part Drawings | Part Drawing - DWG - 36897-793_R2(NNC75X75) | English | |
Part Drawings | Part Drawing - DXF - 36897-793_R2(NNC75X75) | English | |
Part Drawings | Wiring Duct and Cover Type "NNC" Metric | English | |
3D CAD Models | NNC75X75xx2 3D STP File | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English | |
Technical References | Safe and Acceptable Lubricants Chart | English |