Type TNC replacement cover for slotted wall wiring duct, 37.1mm cover width, 6.6' length, polyphenylene ether + high impact polystyrene (PPE + HIPS), light gray.
Application | (1) Type TNC Wiring Duct Routes, Protects, and Manages Electrical and Communication Cabling in Control Panels and Wire Routing Applications that Require Enhanced Material Performance for Fire Safety such as in Light Rail and Transit Systems, Commuter Buses, Data Centers, Offshore Oil and Gas Platforms, and other Environments |
Product Type | TNC Duct Cover |
Color | Light Gray |
Flammability Rating | UL94 V-0 |
Standards Met | RoHS Compliant, UL Recognized |
Material | PPE/HIPS |
Measurement System | Metric |
Wiring Duct Style | Slotted Wall Wiring Duct |
Wiring Duct Type | TNC |
Overall Height (In.) | 1.96 |
Overall Height (mm) | 50 |
Overall Length (ft.) | 6.6 |
Overall Length (m) | 2 |
Overall Width (In.) | 1.95 |
Overall Width (mm) | 49.6 |
Slot Width (In.) | 0.39 |
Slot Width (mm) | 9.9 |
Sub Brand | Panduct® |
Part Features | Metric Low-Smoke/Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases. Base and Cover Packaged together. |
UPC | 07498360689 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0219 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.2194 |
Specification Sheets | Panduct ® Type TNC – Low-Smoke, Halogen-Free, Slotted Wall Wiring Duct | English | |
Part Drawings | TNC Duct Cover | English | |
Technical References | Chemical Resistance Information | English | |
Technical References | Safe and Acceptable Lubricants Chart | English |