PBDCT-M

Wiring Duct Cutting Tool - Measuring Device Only

Measuring device for bench mount cutter tool for slotted wiring duct and cover (sold outside U.S. only).

Specifications

Note

This part is only available to customers outside the USA. (International customers only may order this part number).

Length (In.)

55.75

Length (mm)

1416.0

Part Features

Measuring device (Sold outside the US, must also purchase the PBDCT-B)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319391

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.8633

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

BENCH TOP DUCT CUTTING TOOL PBDCT

US English

Manuals

PBDCT Operation Manual

US English

Product Bulletins

Bench Mount Wiring Duct Cutting Tool

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products