CT-720-3

Manual Controlled Cycle Crimping Tool with 3 Die Sets

Basic tool kit with three dies.Includes: • Three dies (CD-720-1 through CD-720-3) for installing #8 AWG – 250 kcmil copper compression connectors• Carrying/storage case (C-720)

Specifications

Part Features

High Quality steel constuction

Tool Type

Other

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498391422

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4813

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

CT-720 Operation Instructions

US English

Catalog Cut Sheets

CT-720-7 Product Page

US English

Related Products