CT-720-3CC

Manual Controlled Cycle Crimping Tool with 3 Die Sets

Controlled cycle tool kit with three dies. Controlled cycle mechanism factory installed on crimping tool.Includes: • Three dies (CD-720-1 through CD-720-3) for installing #8 AWG – 250 kcmil copper compression connectors• Carrying/storage case (C-720)

Specifications

Application

Lugs and Splices

Contents

CT-720 With Controlled Cycle Mechanism Installed , Three Dies (CD-720-1 - 3) And Carrying/Storage Case (C-720).

Kit Contents

Includes: • Three dies (CD-720-1 – 3) for installing #8 AWG – 250 kcmil copper compression connectors • Carrying/storage case (C-720)

Part Features

CT-720 With Controlled Cycle Mechanism Installed , Three Dies (CD-720-1 - 3) And Carrying/Storage Case (C-720).

Spec Feature and Benefit

Available with or without controlled cycle feature to meet specific applications.

Wire Range

8 AWG - 250 kcmil

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498391424

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4813

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Catalog Cut Sheets

CT-720-7 Product Page

US English

Installation Documents

CT-720 Operation Instructions

US English

Related Products