C-2300

Carrying Case

Carrying case for the CT-2300 tool series.

Specifications

Height In (mm)

5.00 (127.0)

Length In (mm)

15.00 (381.0)

Weight lbs (kg)

3 (1.4)

Width In (mm)

12.50 (317.5)

Application

Contains, protects and transports Panduit Battery-Operated Hydraulic Crimping Tools and Accessories.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305618121

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5425

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Carrying Case (Crimp Tools)

US English

Related Products