C-3001CCP

Carrying Case

Carrying case for the CT-3001/CCP tool series.

Specifications

Height In (mm)

7.00 (178.0)

Length In (mm)

19.25 (489.0)

Weight lbs (kg)

7 (3.2)

Width In (mm)

23.00 (584.0)

Application

Contains, protects and transports Panduit Battery-Operated Hydraulic Crimping Tools and Accessories.

Color

Black

Material

Various Materials

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305620057

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7935

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Carrying Case (Crimp Tools)

US English

Related Products