C-920DIE

Carrying Case

Steel carrying case for 920 series dies

Specifications

Height (In.)

2.8

Height (mm)

70

Length (In.)

10.80

Length (mm)

273.0

Weight (Kg)

0.9

Weight (lbs)

2

Width (In.)

9

Width (mm)

229

Application

Case for dies

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305622086

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1540

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Case for Dies

US English

Related Products