CD-090

Ferrule Die

DIE INSERT USED CT-2500CH CRIMP HEAD FRAME AND CT-2300 MICRO CRIMP TOOL

Specifications

Application

CT-2500CH Crimp Head frame and CT-2300 Micro Crimp Tool

Conductor Size

#26 - 10 AWG Single wire Ferrules #26 - 12 AWG Twin wire Ferrules

Material

Steel

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1.0000

Packaging Details

UPC

61305618125

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0043

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CD-090 DIE Set

US English

Related Products