CD-2001-250

CD-2001 Crimp Dies

Crimp dies for CT-2001 tool, 250 kcmil Copper, 3/0 AWG Aluminum.

Specifications

Copper Die Index No. or Letter Code & Color

Yellow P62

Aluminum Die Index No. or Letter Code & Color

Ruby P62

For Use With Panduit Tools

CT-3001 Crimping Tool To Crimp 250 kcmil Copper, 3/0 American Wire Gauge (AWG) Aluminum

For Use With

CT-2001 Crimping Tool To Crimp 250 kcmil Copper, 3/0 AWG Aluminum

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498338017

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-2001 Crimping Dies

US English

Related Products