CD-2001-250-SET

CD-2001 Crimp Dies

Crimp dies for CT-3001 tool, 250 kcmil Copper, 3/0 AWG Aluminum.

Specifications

For Use With

CT-3001/ST and CT-3001/CCP Crimping Tool To Crimp 250 kcmil Copper Code and Flex Conductor, 262 kcmil Flex, 120mm² Class 2r Metric Copper Conductor

Panduit Die Index No.

Yellow P62

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498307237

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-2001 & KC22 Crimping Dies

US English

Related Products