CD-2001-300-SET

CD-2001 Crimp Dies

Crimp dies for CT-3001 tool, 300 kcmil.

Specifications

Panduit Die Index Number

White P66

Copper Conductor Size (AWG)

1/0

For Use With

CT-3001/ST and CT-3001/CCP Crimping Tool to Crimp 300 kcmil Copper Code Conductor,150mm² Class 2r Metric Copper Conductor

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498307239

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-2001 & KC22 Crimping Dies

US English

Related Products