CD-2001-3/0-SET

CD-2001 Crimp Dies

Crimp dies for CT-3001 tool, 3/0 AWG Copper, 1/0 AWG Aluminum.

Specifications

Panduit Die Index Number

Orange P50

For Use With

CT-3001/ST and CT-3001/CCP Crimping Tool To Crimp 3/0 AWG Copper Code and Flex Conductor, 95mm² Class 5f/6f Metric Copper Conductor

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498307238

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-2001 & KC22 Crimping Dies

US English

Related Products