CD-2001-350-SET

CD-2001 Crimp Dies

Crimp Die for CT-3001, 350 kcmil, Copper

Specifications

Panduit Die Index Number

Red P71

Copper Conductor Size (AWG)

2/0

For Use With

CT-3001/ST and CT-3001/CCP Crimping Tool to Crimp 350 kcmil Copper Code Conductor, 300 kcmil/313 kcmil Flex Conductor

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498307240

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-2001 & KC22 Crimping Dies

US English

Related Products