CD-2001-C-SET

CD-2001 CTAP Crimp Dies

Crimp dies for CT-3001 tool, #8 - #2 SOL/STR.

Specifications

Panduit Die Index Number

PC

Copper Conductor Size for Copper Code Lugs & Splices (kcmil)

NA

Aluminum Conductor Size for Aluminum Code Lugs & Splices (kcmil)

NA

Flex Conductor Size for Copper Lugs & Splices (kcmil)

NA

Metric Class 2r Conductor Size for Metric Copper Lugs and Splices (mm²)

NA

Metric Class 5f and 6f Wire Size for Copper Lugs and Splices (mm²)

NA

For Use With

CT-3001/ST and CT-3001/CCP Crimping Tool to Crimp CTAP2-2 To CTAP2-4

Maximum Copper Conductor Size (AWG STR)

#8

Minimum Copper Conductor Size (AWG STR)

#2

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498307244

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-2001 & KC22 Crimping Dies

US English

Related Products