BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 4/0 - 250 kcmil (120mm2) ferrules and ferrules with sleeves (F91 and FSD91 series).

Specifications

Tool Type Large Ferrule Crimp Die
Overall Width (In.) 1.18
Overall Width (mm) 30.1
Wire Range In. (mm²) 4/0 - 250 kcmil (120.0)
Part No. Prefix F91, FSD91
Part Features Die life: 50,000 cycles Material: 4140 Steel/RC 32-35 Mounting style: Snap-in Plating: Chrome Weight approximately: 0.65 lb. per die set
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1

Packaging Detail

UPC 07498370744
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1309
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Part Drawings CD-2001-F91 - Ferrule Crimp Die Insert - TP27009A01 US English
Specification Sheets Large Ferrule Crimping Dies: TMSP08--SA-ENG (pdf) US English
Installation Documents CD-2001-FXX Installation Instructions US English