CD-2001-F92

Ferrule Battery Operated Crimp Tool

Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 300 kcmil (150mm2) ferrules and ferrules with sleeves (F92 and FSD92 series).

Specifications

Tool Type

Large Ferrule Crimp Die

Overall Width (In.)

1.18

Overall Width (mm)

30.1

Wire Range In. (mm²)

300 kcmil (150.0)

Part No. Prefix

F92, FSD92

Part Features

Die life: 50,000 cycles Material: 4140 Steel/RC 32-35 Mounting style: Snap-in Plating: Chrome Weight approximately: 0.65 lb. per die set

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498358714

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CD-2001-F92 - Ferrule Crimp Die Insert

US English

Specification Sheets

Large Ferrule Crimping Dies: TMSP08--SA-ENG (pdf)

US English

Installation Documents

CD-2001-FXX Installation Instructions

US English

Related Products