CD-2001-F93

Ferrule Battery Operated Crimp Tool

Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 350 kcmil (185mm2) ferrules and ferrules with sleeves (F93 series).

Specifications

Tool Type

Large Ferrule Crimp Die

Width (In.)

1.18

Width (mm)

30.1

Wire Range In. (mm²)

350 kcmil (185.0)

Part No. Prefix

F93, F93

Part Features

Die life: 50,000 cycles Material: 4140 Steel/RC 32-35 Mounting style: Snap-in Plating: Chrome Weight approximately: 0.65 lb. per die set

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498358722

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CD-2001-F93 - Ferrule Crimp Die Insert

US English

Installation Documents

CD-2001-FXX Installation Instructions

US English

Specification Sheets

Large Ferrule Crimping Dies: TMSP08--SA-ENG (pdf)

US English

Related Products