CD-2001-F94

Ferrule Battery Operated Crimp Tool

Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 400-500 kcmil (240mm2) ferrules and ferrules with sleeves (F94 series).

Specifications

Tool Type

Large Ferrule Crimp Die

Width (In.)

1.18

Width (mm)

30.1

Wire Range In. (mm²)

400 - 500 kcmil (240.00)

Part No. Prefix

F94, F94

Part Features

Die life: 50,000 cycles Material: 4140 Steel/RC 32-35 Mounting style: Snap-in Plating: Chrome Weight approximately: 0.65 lb. per die set

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1.0000

Packaging Details

UPC

07498358723

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Large Ferrule Crimping Dies: TMSP08--SA-ENG (pdf)

US English

Part Drawings

CD-2001-F94 - Ferrule Crimp Die Insert

US English

Installation Documents

CD-2001-FXX Installation Instructions

US English

Related Products