BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Used with CT-2600 to install Panduit PV6 and PK6 series large wire, vinyl and KYNAR insulated ring terminals.

Specifications

Compatible Connector NA
Tool Type Crimp Die
Universal Tool Capabilities NA
Minimum Copper Conductor Size (AWG STR) NA
Minimum Flex conductor size (AWG) NA
Minimum Aluminum Conductor Size (AWG) NA
Minimum Copper Conductor Size (AWG) NA
Maximum Wire Size (AWG) NA
Minimum Copper Conductor Size (AWG SOL) NA
Maximum Copper Conductor Size (AWG STR) NA
Maximum Copper Conductor Size (AWG SOL) NA
Minimum Wire Size (AWG) NA
Maximum Copper Conductor Size (AWG) NA
Maximum Aluminum Conductor Size (AWG) NA
Minimum Cutting Diameter NA
Maximum Cutting Diameter NA
For Use With Used with CT-2600
Includes Tool with crimp head, two battery cartridges, battery charger and molded carrying case. Crimp dies not included. Crimp die part number listed below. Meets U.S. voltage requirements
Crimp Force (ton) 4
Crimp Head Rotation (°) 360
Connection Type NA
Crimp Cycle Time (s) 4
Battery Chemistry NA
Insulated Tool Head NA
Overall Height (In.) 0.37
Overall Height (mm) 2
Overall Length (mm) 11
Overall Length (In.) 0.75
Overall Width (In.) 0.12
Overall Width (mm) 3
Standards Met NA
Product Type Crimping Tool
Tool Configuration In-Line Design
Weight (Kg) 0.4
Weight (lb) 3.5
Crimp Profile NA
Sub Brand NA
Pricing Category 1 TL
Pricing Category 2 TL2

Packaging Detail

UPC 07498319859
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0094
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Product Bulletin - WW-TMCB05 WEB 8-16-10 English