CD-525

Die Insert

Die insert used with CT-2500CH (sold separately) to crimp Panduit #22 – 10 AWG fully insulated disconnects and insulated parallel splices.

Specifications

Tool Type

Crimp Head Frame - CT2500CH

Application

Terminals, disconnects and splices

Material

Steel

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498310796

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1235

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Crimping Heads used with CT-2500 and CT-2500/E: TP25387B01

US English

Installation Documents

CRIMPING HEAD and CRIMP DIE INSERT INSTALLATION INSTRUCTIONS

US English

Product Bulletins

Pan-Term Terminals, Ferrules, and Crimping Tools, WW-TMCB05

US English

Catalog Cut Sheets

CT-2500 Product Page

US English

Related Products