CD-720-1

CD-720 Crimp Dies

Crimp Die for CT-720, #8 - #2 AWG Copper, #6 AWG Aluminum.

Specifications

Copper Die Index No. or Letter Code & Color

Red P21, Blue P24, Gray P29, Brown P33

Aluminum Die Index No. or Letter Code & Color

Gray P29

For Use With Panduit Tools

CT-720 Crimping Tool To Crimp No. 8 - 2 American Wire Gauge (AWG) Copper, No. 6 American Wire Gauge (AWG) Aluminum

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498391425

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

CT-720 Operation Instructions

US English

Catalog Cut Sheets

CT-720 Product Page

US English

Related Products