CD-720-4

CD-720 Crimp Dies

Crimp Die for CT-720, 300 kcmil copper connector.

Specifications

Aluminum Conductor Size (AWG)

4/0

Copper Die Index No. or Letter Code & Color

White P66

Aluminum Die Index No. or Letter Code & Color

White P66

For Use With Panduit Tools

CT-720 Crimping Tool To Crimp 300 kcmil Copper, and 4/0 American Wire Gauge (AWG) Aluminum

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498391428

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

CT-720 Operation Instructions

US English

Catalog Cut Sheets

CT-720 Product Page

US English

Related Products