CD-720PV8-2

CD-720 Crimp Dies

Crimp Die for CT-720, #8 – #2 AWG vinyl insulated Pan-Term® terminals.

Specifications

Copper Conductor Size for Copper Code Lugs & Splices (kcmil)

NA

Aluminum Conductor Size for Aluminum Code Lugs & Splices (kcmil)

NA

Flex Conductor Size for Copper Lugs & Splices (kcmil)

NA

Metric Class 2r Conductor Size for Metric Copper Lugs and Splices (mm²)

NA

Metric Class 5f and 6f Wire Size for Copper Lugs and Splices (mm²)

NA

Copper Die Index No. or Letter Code & Color

Red, Blue, Yellow

Aluminum Die Index No. or Letter Code & Color

For Use With Panduit Tools

CT-720 Crimping Tool To Crimp Vinyl Terminals No. 8 - 2 American Wire Gauge (AWG)

Maximum Copper Conductor Size (AWG)

#8

Minimum Copper Conductor Size (AWG)

#2

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498391457

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0069

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CT-720 Product Page

US English

Product Bulletins

Pan-Term Terminals, Ferrules, and Crimping Tools, WW-TMCB05

US English

Installation Documents

CT-720 Operation Instructions

US English

Related Products