CD-800-2D

Reel-Fed - Die Insert

Modified lower die for CA-800 Applicator, for barrel insulated disconnects DV-B series.

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498383424

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1235

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products