BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Specifications

Compatible Connector NA
Aluminum Conductor Size (AWG) NA
Copper Conductor Size (AWG) #14
Metric Class 2r Conductor Size for Copper Lugs, Splices(mm²) 0.5
Metric Class 5f-6f Wire Size for Copper Lugs, Splices(mm²) 1.5
Flex Conductor Size (AWG) NA
Panduit Die Index Number NA
Color Code NA
For Use With NA
Connection Type NA
Application Die for CA-800 Applicator
Crimp Profile NA
Base Material NA
Finish/Coating NA
Product Type Reel-Fed - Die Insert
Sub Brand NA
Pricing Category 1 TL
Pricing Category 2 TL2

Packaging Detail

UPC 07498385076
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1311
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Selection Guides Selection Guide - Crimp Die Chart 2 English