CD-920-300

CD-920 Crimp Dies

Crimp dies for CT-920, CT-920CH, CT-930, CT-930CH and CT-2920 tools, 300 kcmil.

Specifications

Aluminum Conductor Size (AWG)

4/0

For Use With

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

Copper Die Index No. or Letter Code & Color

White P66

Aluminum Die Index No. or Letter Code & Color

White P66

For Use With Panduit Tools

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498391448

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-920-8 Product Page

US English

Installation Documents

Crimp Dies for C-920 and C-940: PCTP27416B01-CD920CD940--REV003--ENG

US English

Related Products