CD-920-4

CD-920 Crimp Dies

Crimp dies for CT-920, CT-920CH, CT-930, CT-930CH and CT-2920 tools, #4 AWG Copper and #6 AWG Aluminum.

Specifications

Copper Conductor Size (AWG)

#4

Aluminum Conductor Size (AWG)

#6

Material

Steel

For Use With

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH and CT-930LPCH crimp heads, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

Copper Die Index No. or Letter Code & Color

Gray P29

Aluminum Die Index No. or Letter Code & Color

Gray P29

For Use With Panduit Tools

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH and CT-930LPCH crimp heads, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498391440

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-920-8 Product Page

US English

Catalog Cut Sheets

CD-920-8 Product Page

US English

Installation Documents

Crimp Dies for C-920 and C-940: PCTP27416B01-CD920CD940--REV003--ENG

US English

Related Products