CD-920-BG

CD-920 CTAP Crimp Dies

Crimp dies for CT-920, CT-920CH, CT-930, CT-930CH and CT-2920 tools, #8 - #4 SOL/STR.

Specifications

Copper Conductor Size for Copper Code Lugs & Splices (kcmil)

NA

Aluminum Conductor Size for Aluminum Code Lugs & Splices (kcmil)

NA

Flex Conductor Size for Copper Lugs & Splices (kcmil)

NA

Metric Class 2r Conductor Size for Metric Copper Lugs and Splices (mm²)

NA

Metric Class 5f and 6f Wire Size for Copper Lugs and Splices (mm²)

NA

Material

Steel

For Use With

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

Copper Die Index No. or Letter Code & Color

PBG

Aluminum Die Index No. or Letter Code & Color

For Use With Panduit Tools

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

Maximum Copper Conductor Size (AWG STR)

#8

Minimum Copper Conductor Size (AWG STR)

#4

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498364653

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-920-8 Product Page

US English

Related Products